norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial, version:High-strength aluminium, red (external clamping) or clear (internal clamping), anodised.Note:Collet for clamping external or internal contours. The contour of the workpiece to be clamped is imparted to the collet. Free-form surfaces and asymmetrical contours are possible.

Clamping range 0.2 mm.

Tension cone 03179-1024 is required for the collet version for internal clamping.
Accessory:Tension cone 03179-1024
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03179 Collets for external or internal clamping 219 kB

Drawings

Collets for external or internal clamping

Item selection/filter

Order No.

Version 2Clamping range
min. - max.
Milling depth
min./max.
Workpiece weight
max. (kg)
CADAcc.PriceOrder
03179-116030for external clampingØ 30 - Ø 1401-2025 338.32 €
03179-216030for internal clampingØ 30 - Ø 1401-2025  343.07 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83