norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Body steel.
Bushes carbon steel.
Version:Black oxidised.Note:These centring clamps allow workpieces to be centred on and clamped in a bore.
The clamps have a wide expansion range. The series covers a bore range of Ø12 to Ø30 mm. For M6 grid systems use the centring clamps with internal thread.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03165_AG Centring clamps with external thread 234 kB

Drawings

Centring clamps with external thread

Item selection/filter

Order No.Thread typeDD1L1D
min.
D3H
min.
H
max.
L
min.
SWSW1Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
03165-061215external thread15M6121211,42227,54,892,51,52,2 78.75 €
03165-061219external thread19M612151424,5324,81242,56 78.75 €
03165-081624external thread24M8161917,826354,5155410 68.07 €
03165-081630external thread30M81624233244,571954,510 68.07 €

Other items in this category

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83