norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened (33–39 HRC) and black oxidised.Note:The centring clamp enables a workpiece to be centred and clamped in the bore.
The wedges generate higher clamping forces.
The centring clamp is available with a cap screw or countersunk screw.
Centring clamp with pull-down effect.
Drawing reference:
Form A: with countersunk screw
Form B: with cap screw

Dimension H refers to the height at ≥D.
Dimension L refers to the length at ≤D

1) O-ring

Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03164 Centring clamps round 307 kB

Drawings (total overview)

Centring clamps round
Centring clamps round

Centring clamp round with countersunk screw, Form A

More information

Drawings

Centring clamp round with countersunk screw, Form A

Item selection/filter

Order No.FormD=ThreadD
min.
D
max.
HH1LSWClamping
force
max. kN
Tightening
torque
Nm
CADAcc.PriceOrder
03164-10804AM4x12810,35,50,97,32,50,92,1 24.59 €
03164-11005AM5X151012,36,41,19,131,54,3 24.59 €
03164-11206AM6X181216,38,61,311,242,17,3 28.70 €
03164-11608AM8X25162211,51,616,25418 31.42 €

Centring clamp round with socket head screw, Form B

More information

Drawings

Centring clamp round with socket head screw, Form B

Item selection/filter

Order No.FormD=ThreadD
min.
D
max.
HH1LSWClamping
force
max. kN
Tightening
torque
Nm
CADAcc.PriceOrder
03164-20804BM4x12810,35,55,17,131,52,7 28.70 €
03164-21005BM5X151012,36,46,2942,55,4 28.70 €
03164-21206BM6X181216,38,67,910,6559,1 34.17 €
03164-21608BM8X25162211,510,415,46925 38.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83