|
|
03412Locking pins, stainless steel with plastic grip and magnetic... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip thermoplastic.
Steel parts 1.4305 stainless steel.
Magnet NdFeB. Version:Grip black. Stainless steel bright.Note:The locking pins with magnetic axial lock are used for fast and easy fixating and joining of parts and workpieces. Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.
Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.
Optional retainer systems can be used to make the locking pins captive.
Shear force double-shear (F) = S · τ aB max.On request:Other pin lengths.Accessory:Safety spiral cable 03199.... Retaining cable with loop 03199.... Key ring 03199.... Ball chains 96390....Drawing reference:1) Magnet 2) Steel part/workpiece Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | B | D | D1 | D2 | L2 | L3 | L5 | Receiving hole | Shearing force double shear max.kN | Clamping force ca. N | CAD | Acc. | Price | Order |
---|
03412-3306015 | 23 | 33,2 | 6 | 17,3 | 33 | 26,1 | 15 | 6 | 22 | 43 |  | | 7.30 € | | 03412-3306030 | 23 | 33,2 | 6 | 17,3 | 33 | 26,1 | 30 | 6 | 22 | 43 |  | | 7.69 € | | 03412-3306040 | 23 | 33,2 | 6 | 17,3 | 33 | 26,1 | 40 | 6 | 22 | 43 |  | | 7.82 € | | 03412-3306050 | 23 | 33,2 | 6 | 17,3 | 33 | 26,1 | 50 | 6 | 22 | 43 |  | | 8.00 € | | 03412-3306060 | 23 | 33,2 | 6 | 17,3 | 33 | 26,1 | 60 | 6 | 22 | 43 |  | | 8.14 € | | 03412-3306070 | 23 | 33,2 | 6 | 17,3 | 33 | 26,1 | 70 | 6 | 22 | 43 |  | | 8.26 € | | 03412-3306080 | 23 | 33,2 | 6 | 17,3 | 33 | 26,1 | 80 | 6 | 22 | 43 |  | | 8.38 € | | 03412-3308015 | 23 | 33,2 | 8 | 17,3 | 33 | 26,1 | 15 | 8 | 38 | 43 |  | | 7.51 € | | 03412-3308030 | 23 | 33,2 | 8 | 17,3 | 33 | 26,1 | 30 | 8 | 38 | 43 |  | | 7.91 € | | 03412-3308040 | 23 | 33,2 | 8 | 17,3 | 33 | 26,1 | 40 | 8 | 38 | 43 |  | | 8.12 € | | 03412-3308050 | 23 | 33,2 | 8 | 17,3 | 33 | 26,1 | 50 | 8 | 38 | 43 |  | | 8.36 € | | 03412-3308060 | 23 | 33,2 | 8 | 17,3 | 33 | 26,1 | 60 | 8 | 38 | 43 |  | | 8.60 € | | 03412-3308070 | 23 | 33,2 | 8 | 17,3 | 33 | 26,1 | 70 | 8 | 38 | 43 |  | | 8.83 € | | 03412-3308080 | 23 | 33,2 | 8 | 17,3 | 33 | 26,1 | 80 | 8 | 38 | 43 |  | | 9.06 € | | 03412-4610015 | 33 | 45,9 | 10 | 26,3 | 39,5 | 31,3 | 15 | 10 | 60 | 74 |  | | 9.49 € | | 03412-4610030 | 33 | 45,9 | 10 | 26,3 | 39,5 | 31,3 | 30 | 10 | 60 | 74 |  | | 9.95 € | | 03412-4610040 | 33 | 45,9 | 10 | 26,3 | 39,5 | 31,3 | 40 | 10 | 60 | 74 |  | | 10.18 € | | 03412-4610050 | 33 | 45,9 | 10 | 26,3 | 39,5 | 31,3 | 50 | 10 | 60 | 74 |  | | 10.43 € | | 03412-4610060 | 33 | 45,9 | 10 | 26,3 | 39,5 | 31,3 | 60 | 10 | 60 | 74 |  | | 10.70 € | | 03412-4610070 | 33 | 45,9 | 10 | 26,3 | 39,5 | 31,3 | 70 | 10 | 60 | 74 |  | | 10.95 € | | 03412-4610080 | 33 | 45,9 | 10 | 26,3 | 39,5 | 31,3 | 80 | 10 | 60 | 74 |  | | 11.13 € | | 03412-4612030 | 33 | 45,9 | 12 | 26,3 | 39,5 | 31,3 | 30 | 12 | 86 | 74 |  | | 10.22 € | | 03412-4612040 | 33 | 45,9 | 12 | 26,3 | 39,5 | 31,3 | 40 | 12 | 86 | 74 |  | | 10.53 € | | 03412-4612050 | 33 | 45,9 | 12 | 26,3 | 39,5 | 31,3 | 50 | 12 | 86 | 74 |  | | 10.83 € | | 03412-4612060 | 33 | 45,9 | 12 | 26,3 | 39,5 | 31,3 | 60 | 12 | 86 | 74 |  | | 11.14 € | | 03412-4612070 | 33 | 45,9 | 12 | 26,3 | 39,5 | 31,3 | 70 | 12 | 86 | 74 |  | | 11.68 € | | 03412-4612080 | 33 | 45,9 | 12 | 26,3 | 39,5 | 31,3 | 80 | 12 | 86 | 74 |  | | 12.21 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|