norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Retaining cable stainless steel.
Clamp aluminium.
Version:Cable plastic coated.Note:With the retaining cable and pin ring (03199) the ball lock pins (03193, 03194 and 03196) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03199_C Retaining cables Form C, with eyes both ends 97,3 kB

Drawings

Retaining cables Form C, with eyes both ends

Item selection/filter

Order No.

Form

LDCADAcc.PriceOrder
03199-2150C1501,6 2.23 €
03199-2200C2001,6 2.37 €
03199-2300C3001,6 2.46 €
03199-2500C5001,6 2.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83