norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.
Adjustment spindle tempered.
Note:Use the inserts 02387 to adapt the contact face to requirements.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02385 Jack screws 138 kB

Drawings

Jack screws

Item selection/filter

Order No.

A
min.
B
max.
CDSWSW1GG1CADAcc.PriceOrder
02385-12040401030403630M12M20x1,5 on request
02385-12050502030403630M12M20x1,5 on request
02385-12070704030403630M12M20x1,5 on request
02385-121001005030504636M12M24x2 on request
02385-1215015010030504636M12M24x2 on request
02385-16040401030403630M16M20x1,5 on request
02385-16050502030403630M16M20x1,5 on request
02385-16070704030403630M16M20x1,5 on request
02385-161001005030504636M16M24x2 on request
02385-1615015010030504636M16M24x2 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83