norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Lifting columns aluminium electrically adjustable
85300

Lifting columns aluminium electrically adjustable

go back

Item description/product images

DescriptionMaterial:Aluminium.Note:The lifting column is an electrically driven system with fully integrated technology, which is maintenance-free and operated according to the plug & work principle.

With a maximum speed of 8 mm/s, up to two lifting columns can be driven synchronously between 355 mm and 500 mm using the control (85300-10-90). Optionally, two controls can be connected together with a connection cable (85300-10-91X1000) so that four lifting columns can be driven synchronously.

These lifting columns are suitable for thrust and traction loads.

At least one control (85300-10-90) and one hand switch (85300-15-1) are required for commissioning the lifting columns.

The mounting plate (85300-930040) enables the lifting column to be easily installed into the customer's application.
On request:Lifting column ESD, lifting columns with damping, lifting columns for overhead applications, and lifting columns for cleanroom applications.Accessory:Control (85300-10-90)
Connection cable (85300-10-91X1000)
Hand switch (85300-15-1)
Power supply cable (85300-10-92X1800)
Mounting bracket (85300-930040)
Supplied with- 1x lifting column, aluminium, electrically adjustable.
- 4x slot nuts for easy integration of the lifting column in the customer's application.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 85300 Lifting columns aluminium electrically adjustable 257 kB
 Technical information for the electrically adjustable, aluminium lifting columns 85300 594 kB

Drawings

Lifting columns aluminium electrically adjustable

Item selection/filter

Order No.ItemMain
material
H

H1Travel
S
Stroke speed
(mm/s)
Traction
force
F1 N
Thrust force
F2
N
CADAcc.PriceOrder
85300-355Lifting columnaluminium558203355830003000 513.43 €
85300-400Lifting columnaluminium603203400830003000 538.26 €
85300-452Lifting columnaluminium658203455830003000 561.53 €
85300-497Lifting columnaluminium703203500830003000 586.35 €
85300-930040Mounting Platezinc------ 22.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83