norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Connecting cables 
GST18i3 plug - GST18i3 socket
80161-05

Connecting cables GST18i3 plug - GST18i3 socket

go back

Item description/product images

DescriptionMaterial:Cable insulation: PVC plastic.
Plug: PA plastic.
Contacts: CuZn, tin plated.
Version:Black.Note:Connection cable for linking socket strips and LED lamps.

Side 1: GST18i3 plug Self-locking (can be released with tools).
Side 2: GST18i3 socket. Self-locking (can be released with tools).
Temperature range:Permanent temperature resistance 70 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 80161-05 Connecting cables GST18i3 plug - GST18i3 socket 251 kB

Drawings

Connecting cables 
GST18i3 plug - GST18i3 socket

Item selection/filter

Order No.L

No. of conductors
x conductor
cross-section
Rated voltage
V
Rated current
A
Cable type
Safety ratingCADAcc.PriceOrder
80161-05-12X20002000N=3X1,5 MM²25016H05VV-FIP20 18.17 €
80161-05-12X40004000N=3X1,5 MM²25016H05VV-FIP20 36.23 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83