norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
UNILOCK clamping pin system size 50 mm
42219

UNILOCK clamping pin system size 50 mm

go back

Item description/product images

DescriptionMaterial:Steel.Version:Main body oxidised.
Contact faces hardened and ground.
Note:The UNILOCK clamping pint is suitable for clamping and positioning workpieces and fixtures. Clamping pins are screwed onto the exchange element and adapted to the various basic modules.

The following clamping forces are possible with the UNILOCK clamping pin in conjunction with M8, M10 fastening screws:
- Clamping force (M8) 15,000 N
- Clamping force (M10) 25,000 N
Clamping force with DIN EN ISO 4762 -12.9 cap screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 42219 UNILOCK clamping pin system size 50 mm 301 kB

Drawings

UNILOCK clamping pin system size 50 mm

Item selection/filter

Order No.FormD1D

D2D3HTSWCADAcc.PriceOrder
42219-125180510AM101816,59558 45.59 €
42219-225180510BM101816,59558 57.05 €
42219-325180510CM101816,59558 42.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83