norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:For setting the clamping width.
Supplied with union nut.
The extension shafts can be combined as required.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 41355 Extension shafts 107 kB

Drawings

Extension shafts

Item selection/filter

Order No.

DL1Clamp rangeCADAcc.PriceOrder
41355-0603460extension by 60 mm 108.32 €
41355-12034120extension by 120 mm 143.95 €
41355-24034240extension by 240 mm 179.61 €
41355-48034480extension by 480 mm 350.75 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83