norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Swivelling attachment point, rotates 360 degrees, product class 8

go back
Test
Swivel ring
Swivel ring bolts grade 8 from norelem have a load rating of up to 12 tonnes. They are often used by demanding lifting tasks or when securing loads. The swivel ring bolts, consisting of a threaded anchor with ball bearing and an oval ring, can be load from all sides and has a 4x safety factor against failure in all loading axis. They can be rotated through 360° and are compact with a light construction. The ball bearing allows the swivel to rotate even under load.
Swivel ring rotatable 360° quality class 8

Attention:

For the loading capacity to be valid it must be ensured that the ring is in line with the load.

Direct to shop

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83