norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels disc, aluminium, with fixed cylinder grip, inch
06275 inch

Handwheels disc, aluminium, with fixed cylinder grip, inch

go back

Item description/product images

DescriptionMaterial:Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06275 inch Handwheels disc, aluminium, with fixed cylinder grip, inch 141 kB

Item selection/filter

Order No.

D1D2D3L1L3Fixed
cylinder
grip
CADAcc.PriceOrder
06275-2080XCN800,312261631ø18 x M6 x 40 on request
06275-2080XCO800,375261631ø18 x M6 x 40 on request
06275-2100XCO1000,375311734ø18 x M6 x 40 on request
06275-2100XCP1000,5311734ø18 x M6 x 40 on request
06275-2125XCO1250,375301837ø21 x M8 x 50 on request
06275-2125XCP1250,5301837ø21 x M8 x 50 on request
06275-2140XCP1400,5341934ø21 x M8 x 50 on request
06275-2140XCQ1400,625341934ø21 x M8 x 50 on request
06275-2160XCP1600,5402040ø26 x M10 x 80 on request
06275-2160XCQ1600,625402040ø26 x M10 x 80 on request
06275-2200XCQ2000,625502446ø26 x M10 x 80 on request
06275-2200XCR2000,75502446ø26 x M10 x 80 on request
06275-2250XCR2500,75502849ø28 x M12 x 90 on request
06275-2250XCV2500,875502849ø28 x M12 x 90 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83