norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels DIN 950, grey cast iron, with fixed grip, inch
06271 inch

Handwheels DIN 950, grey cast iron, with fixed grip, inch

go back

Item description/product images

DescriptionMaterial:Handwheel, grey cast iron.
Grip steel.
Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06271 inch Handwheels DIN 950, grey cast iron, with fixed grip, inch 239 kB

Drawings

Handwheels DIN 950, grey cast iron, with fixed grip, inch

Item selection/filter

Order No.D1D2D3≈L1L3No. of
spokes
fixed grip
DIN 39
Form E
CADAcc.PriceOrder
06271-2080XCN800,3122416293ø16 x M6 x 50 on request
06271-2080XCO800,3752416293ø16 x M6 x 50 on request
06271-2100XCO1000,3752617333ø16 x M6 x 50 on request
06271-2100XCP1000,52617333ø16 x M6 x 50 on request
06271-2125XCO1250,3752818363ø20 x M8 x 64 on request
06271-2125XCP1250,52818363ø20 x M8 x 64 on request
06271-2140XCP1400,53019393ø20 x M8 x 64 on request
06271-2140XCQ1400,6253019393ø20 x M8 x 64 on request
06271-2160XCP1600,53220403ø25 x M10 x 80 on request
06271-2160XCQ1600,6253220403ø25 x M10 x 80 on request
06271-2180XCP1800,53622433ø25 x M10 x 80 on request
06271-2180XCQ1800,6253622433ø25 x M10 x 80 on request
06271-2200XCQ2000,6253824453ø25 x M10 x 80 on request
06271-2200XCR2000,753824453ø25 x M10 x 80 on request
06271-2250XCR2500,754528505ø32 x M12 x 100 on request
06271-2250XCV2500,8754528505ø32 x M12 x 100 on request
06271-2315XCV3150,8755333565ø32 x M12 x 100 on request
06271-2315XCS31515333565ø32 x M12 x 100 on request
06271-2400XCS40016538635ø36 x M16 x 112 on request
06271-2500XCS50017845725ø36 x M16 x 112 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83