norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips, plastic with safety function, with external thread, inch
06224_AG inch

Star grips, plastic with safety function, with external thread,...

go back

Item description/product images

DescriptionProduct description:Star grips with safety function prevent changes to the clamping point by accidental opening or closing.
In its initial state, the grip can turn freely and has no connection to the clamping point. It is only when the grip is pushed down that the toothing engages and the clamp can be loosened or tightened.
A spring returns the grip to the start position upon release.
Material:Star grip and insert made from reinforced thermoplastic.
Screw steel or stainless steel.
Version:Steel trivalent blue passivated.
Stainless steel, bright.
Advantages:Protection against accidental opening or closing.On request:Special versions.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06224_AG inch Star grips, plastic with safety function, with external thread, inch 274 kB

Drawings

Star grips, plastic with safety function, with external thread, inch

Item selection/filter

Order No.Thread typeMain
colour
Component
material
SizeDD1D2D8HH1H4LNo. of
teeth
CADAcc.PriceOrder
06224-32AE1X10external threadjet black RAL 9005steel18-3232101425522,11012 on request
06224-32AE1X20external threadjet black RAL 9005steel18-3232101425522,12012 on request
06224-32A11X10external threadjet black RAL 9005steel110-3232101425522,11012 on request
06224-32A11X20external threadjet black RAL 9005steel110-3232101425522,12012 on request
06224-40A11X20external threadjet black RAL 9005steel210-324013,51830,55,526,62012 on request
06224-40A11X30external threadjet black RAL 9005steel210-324013,51830,55,526,63012 on request
06224-40A11X40external threadjet black RAL 9005steel210-324013,51830,55,526,64012 on request
06224-40A21X20external threadjet black RAL 9005steel21/4-204013,51830,55,526,62012 on request
06224-40A21X30external threadjet black RAL 9005steel21/4-204013,51830,55,526,63012 on request
06224-40A21X40external threadjet black RAL 9005steel21/4-204013,51830,55,526,64012 on request
06224-40A31X20external threadjet black RAL 9005steel25/16-184013,51830,55,526,62012 on request
06224-40A31X30external threadjet black RAL 9005steel25/16-184013,51830,55,526,63012 on request
06224-40A31X40external threadjet black RAL 9005steel25/16-184013,51830,55,526,64012 on request
06224-50A31X20external threadjet black RAL 9005steel35/16-1850172241,91037,12012 on request
06224-50A31X40external threadjet black RAL 9005steel35/16-1850172241,91037,14012 on request
06224-50A41X20external threadjet black RAL 9005steel33/8-1650172241,91037,12012 on request
06224-50A41X40external threadjet black RAL 9005steel33/8-1650172241,91037,14012 on request
06224-32AE84X10external threadtraffic red RAL 3020steel18-3232101425522,11012 on request
06224-32AE84X20external threadtraffic red RAL 3020steel18-3232101425522,12012 on request
06224-32A184X10external threadtraffic red RAL 3020steel110-3232101425522,11012 on request
06224-32A184X20external threadtraffic red RAL 3020steel110-3232101425522,12012 on request
06224-40A184X20external threadtraffic red RAL 3020steel210-324013,51830,55,526,62012 on request
06224-40A184X30external threadtraffic red RAL 3020steel210-324013,51830,55,526,63012 on request
06224-40A184X40external threadtraffic red RAL 3020steel210-324013,51830,55,526,64012 on request
06224-40A284X20external threadtraffic red RAL 3020steel21/4-204013,51830,55,526,62012 on request
06224-40A284X30external threadtraffic red RAL 3020steel21/4-204013,51830,55,526,63012 on request
06224-40A284X40external threadtraffic red RAL 3020steel21/4-204013,51830,55,526,64012 on request
06224-40A384X20external threadtraffic red RAL 3020steel25/16-184013,51830,55,526,62012 on request
06224-40A384X30external threadtraffic red RAL 3020steel25/16-184013,51830,55,526,63012 on request
06224-40A384X40external threadtraffic red RAL 3020steel25/16-184013,51830,55,526,64012 on request
06224-50A384X20external threadtraffic red RAL 3020steel35/16-1850172241,91037,12012 on request
06224-50A384X40external threadtraffic red RAL 3020steel35/16-1850172241,91037,14012 on request
06224-50A484X20external threadtraffic red RAL 3020steel33/8-1650172241,91037,12012 on request
06224-50A484X40external threadtraffic red RAL 3020steel33/8-1650172241,91037,14012 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83