|
Item description/product images |
|
|
DescriptionMaterial, version:1. Filler housing chrome steel
2. Air filter polyurethane (PU foam), filter mesh 40 µm. Flow rate up to 720 l/min
3. Flat seal cork
4. Mounting flange with fastening screws, bayonet fitting
5. Flat seal cork
6. Chain nickel-plated brass
7. Filler sieve electro zinc-plated steelNote:The filler necks are supplied with seals and M5 fastening screws.
Not suitable for water tanks.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D | D1 | D2 | D3 | D4 | D5 | L | L1 | CAD | Acc. | Price | Order |
---|
28071-45 | without chain | 46,5 | 27,5 | 52 | 25 | 41,3 | 6 (3x) | 43 | 66 |  | | on request | | 28071-77 | with chain | 80 | 49 | 83 | 44 | 71,5 | 6 (6x) | 57 | 80 |  | | on request | |
Other items in this category |
|
|