norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Housing and cap thermoplastic polyamide 66.
Spring stainless steel.
Lift disc and flat seal rubber (NBR).
Version:Housing black.
Cap red.
Note:Opening pressure 0.20 – 0.25 bar.Temperature range:Temperature resistant with oil up to 100°C.Drawing reference:
1) flat seal
2) lift disc
3) cap
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 28038 Vent screws with check valve 264 kB

Drawings

Vent screws with check valve

Item selection/filter

Order No.D

D1LL1CADAcc.PriceOrder
28038-3001430G1/42110 on request
28038-3003830G3/82110 on request
28038-3001230G1/22110 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83