norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Stainless steel A2.Note:Piano hinges with stop at 65° offer an excellent solution for applications that require specific positioning. Made from high-quality stainless steel, they guarantee first-class durability and corrosion resistance, making them ideal for demanding environments.

These drilled hinges facilitate installation and offer a quick and reliable fastening solution. The stop at 65° enables the position of the hinges to be defined, which is particularly important for applications that require a specific opening or inclination.

Thanks to the precise design, piano hinges enable smooth movement and long service life without signs of wear. They offer a stable and reliable fastening solution for a wide range of projects and fulfil the most demanding requirements.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 27877-40_Datasheet_32665_Piano_hinges_stainless_steel_with_stop--en 143 kB

Drawings

Piano hinges, stainless steel with stop

Item selection/filter

Order No.AA1B

B1B2DD1SCADAcc.PriceOrder
27877-40-11060050020604050025766,562 on request
27877-40-110601000206040100025766,562 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83