norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
33000
Standard inspection and test fixture elements
go back
Products
Product overview
Measuring and testing components
Standard inspection and test fixture elements
Novelties
Pull handles, plastic, with electronic switch function and one push button
Tubular handles, plastic, with electronic switch function and one push button
Tubular handles, plastic, with electronic switch function and two push buttons
Indexing plungers, stainless steel short version with stainless steel mushroom grip
Push button
Selector switch
Indicator lamp
Surface-mounted housings
Quarter-turn clamp lock with recessed grip
Clamping plate, stainless steel for quarter-turn clamp lock with recessed grip
Ball lock pins, stainless steel, retractable, heavy-duty version with stainless steel twist knob
Ball lock pins, stainless steel, retractable with stainless steel twist knob
Chain tensioner TS with arched or elliptical profile
Chain tensioner TS, stainless steel with arched profile
Chain tensioner size 0 with semicircular profile
Chain tensioner size 1 with arched profile
Chain tensioner size 1, stainless steel with arched profile
Angle brackets for chain tensioner
Pull handles, stainless steel, oval oblique
33000
Dial gauge collets
for Ø8 shafts
1 Product(s)
33010
Dial gauge holders
sliding
1 Product(s)
33012
Dial gauge holders
short version with thread
1 Product(s)
33014
Dial gauge holders
long version with thread
2 Product(s)
33016
Dial gauge holders
short version with smooth shaft
1 Product(s)
33018
Dial gauge holders
for measuring frame
1 Product(s)
33020
Probe
with flat face
5 Product(s)
33022
Probe
with flat point
3 Product(s)
33024
Probe
with reduced flat face
4 Product(s)
33026
Probe
with reduced domed point
3 Product(s)
33028
Probe knife point
1 Product(s)
33029
Probe knife point
offset
1 Product(s)
33032
Extension
for probe inserts
1 Product(s)
33035
Probe knife point
offset, for fixed stop
1 Product(s)
33040
Probe inserts
with domed point
14 Product(s)
33042
Probe inserts
with ball point
2 Product(s)
33044
Probe inserts
knife point
5 Product(s)
33046
Probe inserts
with flat face
6 Product(s)
33048
Probe inserts
with domed face
1 Product(s)
33050
Probe inserts
with enlarged flat face
1 Product(s)
33052
Extensions
for probe inserts
14 Product(s)
33058
Probe insert set
11-piece
1 Product(s)
33058
Probe inserts hardened steel
thread M2.5
16 Product(s)
33058
Probe inserts carbide
thread M2.5
12 Product(s)
33060
Protection frames
for dial gauges
2 Product(s)
33070
Deflection dial gauge holders 90°
2 Product(s)
33072
Deflection dial gauge holders 90°
probe lever with thread
1 Product(s)
33074
Deflection dial gauge holders 90°
probe lever with hole
1 Product(s)
33076
Deflection dial gauge holders 180°
probe lever with hole
1 Product(s)
33078
Deflection dial gauge holders 90°
probe lever with thread
1 Product(s)
33080
Deflection dial gauge holders 180°
probe lever with thread
1 Product(s)
33090
Prism attachments
2 Product(s)
33092
Spacers
for prisms attachments
5 Product(s)
33105
Slotted round nuts
2 Product(s)
33110
Pivoting columns
4 Product(s)
33115
Pivoting systems
4 Product(s)
33140
Measuring fixtures
2 Product(s)
33150
Measuring arms
2 Product(s)
33180
Spring mounted centre sleeves
with tension lever
1 Product(s)
33182
Centre sleeves
spring mounted with retraction cam
1 Product(s)
33184
Adjustable holder
for fixed centres
1 Product(s)
33190
Fixed centres
3 Product(s)
33202
Measuring element
for gear wheels
1 Product(s)
33205
Ball holders
19 Product(s)
33225
Precision vice
7 Product(s)
33225
Precision vices
2 Product(s)
33225
Accessories for precision vice and precision centric vice
6 Product(s)
33225-10
Precision vices
stainless steel, aluminium or brass, mini
6 Product(s)
33225-15
Stainless steel jaw plates
for precision vices
9 Product(s)
33225-16
Mounting plates aluminium
for precision vices
2 Product(s)
33225-20
Adapter, aluminium, for precision vice
3 Product(s)
33226
Precision three-jaw chuck
manual operation
4 Product(s)
33226-05
Adapter, aluminium, for three-jaw chucks
2 Product(s)
33227
Needle support
3 Product(s)
33227-05
Basic quick-action clamp, aluminium
6 Product(s)
33227-10
Angle element, aluminium
2 Product(s)
33227-10
Quick-action clamp, aluminium with angle element
3 Product(s)
33250
Clamping component set
0 Product(s)
33260
Spring fingers, stainless steel
12 Product(s)
33262
Columns, stainless steel
for spring fingers
18 Product(s)
33263
Mounting plate stainless steel for columns for spring fingers
2 Product(s)
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
Chinese
English
苏ICP备20011289号-1
苏公网安备32058502011222
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83