norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Clamping towers, grey cast iron, 4-sided, with grid holes
01854

Clamping towers, grey cast iron, 4-sided, with grid holes

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces precision machinedNote:Grid spacing 50 ±0.02 mm.
Clamping towers with grid holes are used on horizontal machining centres.
The alphanumerically labelled grid holes mean that the clamping elements can be assigned in a defined manner in the event of repeat setups.
The clamping towers conform to machine tables for machine tools acc. to DIN 55201 and JIS6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately.
Please order protection plugs to plug unused grid holes separately.
Ring bolts for hoisting are supplied.
Other dimensions available on request.
On request:other dimensions.Drawing reference:
1) grid hole
2) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS

Drawings

Clamping towers, grey cast iron, 4-sided, with grid holes
Clamping towers, grey cast iron, 4-sided, with grid holes

Item selection/filter

Order No.LH

H1DD1D2D3D4D5L1L2L3L4L5L6L7L8No. of
grid holes
NL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
01854-212400504005005012M1220M16M12M16250320300200200150551256417 on request
01854-212400654006505012M1220M16M12M162503203002002001505512588110 on request
01854-212500605006005012M1220M16M12M16300400200-2502007515012029 on request
01854-212500755007505012M1220M16M12M16300400200-25020075150156212 on request
01854-212630706307005012M1225M16M16M16350500400-315200100200192311 on request
01854-212630856308505012M1225M16M16M16350500400-315200100200240314 on request
01854-212800808008005012M1225M16M16M16500640600400400300135300336513 on request
01854-2128010080010005012M1225M16M16M16500640600400400300135300432517 on request
01854-216400504005005016M1620M16M12M16250320300200200150551256417 on request
01854-216400654006505016M1620M16M12M162503203002002001505512588110 on request
01854-216500605006005016M1620M16M12M16300400200-2502007515012029 on request
01854-216500755007505016M1620M16M12M16300400200-25020075150156212 on request
01854-216630706307005016M1625M16M16M16350500400-315200100200192311 on request
01854-216630856308505016M1625M16M16M16350500400-315200100200240314 on request
01854-216800808008005016M1625M16M16M16500640600400400300135300336513 on request
01854-2168010080010005016M1625M16M16M16500640600400400300135300432517 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83