norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Subplates, grey cast iron with T-slots
01148

Subplates, grey cast iron with T-slots

go back

Item description/product images

DescriptionMaterial:GJL 300.Version:Support and mounting surfaces groundNote:Subplates with T-slots are used for constructing modular fixtures. These subplates are positioned and fastened directly on machine tables.
The precise longitudinal and transverse slot spacing ensures very high repeat clamping accuracy. The subplates conform to machine tables for machine tools acc. to DIN 55201 and JIS 6337-1980.
Please order locating pins for positioning subplates on machine tables acc. to DIN 55201 separately. Ring bolts with T-nuts for hoisting are supplied.
Other dimensions available on request.
Drawing reference:
1) hole for DIN 912 cap screw (D3/D4)
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01148 Subplates, grey cast iron with T-slots 317 kB
 Technical information for positioning basic elements on machine tables 1,5 MB

Drawings

Subplates, grey cast iron with T-slots
Subplates, grey cast iron with T-slots

Item selection/filter

Order No.LH

H4D3D4L2L3L4L5L6L7L9L10BN=Slot widthNL=No.
lengthwise
NB=
No. across
CADAcc.PriceOrder
01148-31440404006023M16M123203002002001505580-1444 on request
01148-31450505006023M16M12400200-25020075100-1444 on request
01148-31463636306023M16M16500400200315200100125-1444 on request
01148-31480808006023M16M166406004004003001351603201444 on request
01148-31840404007530M16M123203002002001505580-1844 on request
01148-31850505007530M16M12400200-25020075100-1844 on request
01148-31863636307530M16M16500400200315200100125-1844 on request
01148-31880808007530M16M166406004004003001351603201844 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83