norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Magnets deep pot NdFeB
09067-10

Magnets deep pot NdFeB

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Housing brass.
Magnetic core NdFeB (neodymium).
Version:Housing smooth.Note:Smooth design, shielded system.
Under no circumstances may Neodym magnets be pressed directly into iron, loss of attractive force due to magnetic short circuits occurs.

Diameter “D” ground to tolerance h6.

The Form A magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 80°C.Assembly:The magnets can be mounted by press-fit, screwing-in or gluing.Drawing reference:
1) magnetic face
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 09067-10 Magnets deep pot NdFeB 180 kB

Drawings (total overview)

Magnets deep pot NdFeB

Magnets deep pot NdFeB, Form A

More information

Drawings

Magnets deep pot NdFeB, Form A

Item selection/filter

Order No.FormD

HH1Magnetic
force N
Distance
to iron wall
mm
CADAcc.PriceOrder
09067-10-106A62010101,5 on request
09067-10-108A82010251,5 on request
09067-10-110A10208452 on request
09067-10-113A13206702,5 on request
09067-10-116A162021503 on request
09067-10-120A202552804 on request
09067-10-125A253574505 on request
09067-10-132A32404,57006 on request

Magnets deep pot NdFeB, Form B

More information

Drawings

Magnets deep pot NdFeB, Form B

Item selection/filter

Order No.FormD

D1HTMagnetic
force N
Distance
to iron wall
mm
CADAcc.PriceOrder
09067-10-206B6M3205101,5 on request
09067-10-208B8M3205251,5 on request
09067-10-210B10M4207452 on request
09067-10-213B13M4207702,5 on request
09067-10-216B16M42581503 on request
09067-10-220B20M62562804 on request
09067-10-225B25M63584505 on request
09067-10-232B32M64067006 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83