norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tubular handles, aluminium, angled with plastic grip legs
06956

Tubular handles, aluminium, angled with plastic grip legs

go back

Item description/product images

DescriptionMaterial:

Grip aluminium EN AW-6060 or stainless steel 1.4301.
Legs polyamide glass-bead reinforced.
Bushing brass.

Version:Grip natural colour, black anodised or finely ground stainless steel.
Legs matt black.
Note:Clamping webs give a precision fit of tube to legs.Assembly:From the rear.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06956 Tubular handles, aluminium, angled with plastic grip legs 118 kB

Drawings

Tubular handles, aluminium, angled with plastic grip legs

Item selection/filter

Order No.

Main
material
Main
colour
ABDHLLoad
capacity
N
CADAcc.PriceOrder
06956-088041aluminiumnatural anodised8824M440100200 on request
06956-096041aluminiumnatural anodised9624M440108200 on request
06956-120041aluminiumnatural anodised12024M440132200 on request
06956-128041aluminiumnatural anodised12824M440140200 on request
06956-160041aluminiumnatural anodised16024M440172200 on request
06956-180041aluminiumnatural anodised18024M440192200 on request
06956-088042aluminiumblack anodised8824M440100200 on request
06956-096042aluminiumblack anodised9624M440108200 on request
06956-120042aluminiumblack anodised12024M440132200 on request
06956-128042aluminiumblack anodised12824M440140200 on request
06956-160042aluminiumblack anodised16024M440172200 on request
06956-180042aluminiumblack anodised18024M440192200 on request
06956-088043stainless steelground8824M440100200 on request
06956-096043stainless steelground9624M440108200 on request
06956-120043stainless steelground12024M440132200 on request
06956-128043stainless steelground12824M440140200 on request
06956-160043stainless steelground16024M440172200 on request
06956-180043stainless steelground18024M440192200 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83