norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Ledge handles, aluminium, mounted from the front or rear
06952_B

Ledge handles, aluminium, mounted from the front or rear

go back

Item description/product images

DescriptionMaterial:Profile aluminium EN AW-6060Version:Matt-gloss anodised.Note:These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06952_B Ledge handles, aluminium, mounted from the front or rear 112 kB

Drawings

Ledge handles, aluminium, mounted from the front or rear

Item selection/filter

Order No.

FormMain
colour
ADHLTLoad
capacity
N
CADAcc.PriceOrder
06952-086051Bblack anodised865,55910650500 on request
06952-100051Bblack anodised1005,55912050500 on request
06952-120051Bblack anodised1205,55914050500 on request
06952-086053Bnatural anodised865,55910650500 on request
06952-100053Bnatural anodised1005,55912050500 on request
06952-120053Bnatural anodised1205,55914050500 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83