|
|
06938Tubular handles, aluminium or stainless steel with plastic grip... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Legs black glass-bead reinforced thermoplastic.
Grip aluminium EN AW-6060 or stainless steel 1.4301. Version:Connecting tube aluminium, ground and natural tone anodised or with serrated plastic cover. Connecting tube stainless steel, fine ground.Note:The legs have 4 webs in the hole for the grip tube. When pushing the tube in these are trimmed off and produce a precise seating. Black electro zinc-plated fastening screws together with washers and nuts are supplied.Assembly:From the front. DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Surface finish body | A | B | B1 | D | H | L | Load capacity N | CAD | Acc. | Price | Order |
---|
06938-2501 | aluminium | ground and anodized | 250 | 44 | 30X1,5 | M10x45 | 80 | 294 | 1000 |  | | on request | | 06938-3001 | aluminium | ground and anodized | 300 | 44 | 30X1,5 | M10x45 | 80 | 344 | 1000 |  | | on request | | 06938-3501 | aluminium | ground and anodized | 350 | 44 | 30X1,5 | M10x45 | 80 | 394 | 1000 |  | | on request | | 06938-4001 | aluminium | ground and anodized | 400 | 44 | 30X1,5 | M10x45 | 80 | 444 | 1000 |  | | on request | | 06938-5001 | aluminium | ground and anodized | 500 | 44 | 30X1,5 | M10x45 | 80 | 544 | 1000 |  | | on request | | 06938-6001 | aluminium | ground and anodized | 600 | 44 | 30X1,5 | M10x45 | 80 | 644 | 1000 |  | | on request | | 06938-2502 | aluminium | serrated plastic sleeve | 250 | 44 | 30X1,5 | M10x45 | 80 | 294 | 1000 |  | | on request | | 06938-3002 | aluminium | serrated plastic sleeve | 300 | 44 | 30X1,5 | M10x45 | 80 | 344 | 1000 |  | | on request | | 06938-3502 | aluminium | serrated plastic sleeve | 350 | 44 | 30X1,5 | M10x45 | 80 | 394 | 1000 |  | | on request | | 06938-4002 | aluminium | serrated plastic sleeve | 400 | 44 | 30X1,5 | M10x45 | 80 | 444 | 1000 |  | | on request | | 06938-5002 | aluminium | serrated plastic sleeve | 500 | 44 | 30X1,5 | M10x45 | 80 | 544 | 1000 |  | | on request | | 06938-6002 | aluminium | serrated plastic sleeve | 600 | 44 | 30X1,5 | M10x45 | 80 | 644 | 1000 |  | | on request | | 06938-2503 | stainless steel | - | 250 | 44 | 30X1,5 | M10x45 | 80 | 294 | 1000 |  | | on request | | 06938-3003 | stainless steel | - | 300 | 44 | 30X1,5 | M10x45 | 80 | 344 | 1000 |  | | on request | | 06938-3503 | stainless steel | - | 350 | 44 | 30X1,5 | M10x45 | 80 | 394 | 1000 |  | | on request | | 06938-4003 | stainless steel | - | 400 | 44 | 30X1,5 | M10x45 | 80 | 444 | 1000 |  | | on request | | 06938-5003 | stainless steel | - | 500 | 44 | 30X1,5 | M10x45 | 80 | 544 | 1000 |  | | on request | | 06938-6003 | stainless steel | - | 600 | 44 | 30X1,5 | M10x45 | 80 | 644 | 1000 |  | | on request | |
Other items in this category |
|
|