norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Pull handle 1.4404 stainless steel.
Fastening material grade A4.

Version:Semi-gloss vibratory ground.Note:Stainless steel pull handles are used mainly on equipment in the medical and food industry as well as in laboratories and neuclear technology.Assembly:From the rear.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06922 Stainless steel pull handles, round 139 kB

Drawings

Stainless steel pull handles, round

Item selection/filter

Order No.

ABD

HLTLoad
capacity
N
CADAcc.PriceOrder
06922-1001008M5x1035108101000 on request
06922-12012010M5x1040130101000 on request
06922-25025010M5x1040260101000 on request
06922-35035010M5x1040360101000 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83