norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Crank handles aluminium with safety cylinder grip and square socket
06504_IV

Crank handles aluminium with safety cylinder grip and square...

go back

Item description/product images

DescriptionMaterial:Crank aluminium.
Cylinder grip thermoplastic and steel.
Version:Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note:Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06504_IV Crank handles aluminium with safety cylinder grip and square socket 221 kB

Drawings

Crank handles aluminium with safety cylinder grip and square socket

Item selection/filter

Order No.Version 1Version 2AD

D3D7HH1H2H3H4LSWCADAcc.PriceOrder
06504-2110square socketwithout transverse hole802416-87,547,52213,6-10010 on request
06504-2212square socketwithout transverse hole1002820-10758,52516-12412 on request
06504-2314square socketwithout transverse hole1253025-139822815,8-15314 on request
06504-2417square socketwithout transverse hole1603425-143823219,6-19017 on request
06504-21106square socketsecurity802416M687,547,52213,47,510010 on request
06504-22126square socketsecurity1002820M6106,958,426167,512412 on request
06504-23146square socketsecurity1253026M6139,182,12815,87,515314 on request
06504-24176square socketsecurity1603426M6143,182,13219,67,519017 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83