|
|
06289Hand wheels, steel, stamped |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.Version:Powder-coated black RAL 9005, red RAL 3000 or trivalent blue passivated.Note:Especially suitable for stop valves. The handwheels are made from a single piece. The handwheel is strengthened in the hub area using a special forming process. The tapered hub allows easy mounting and ensures secure seating on the square bar.Drawing reference:Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Surface finish body | D1 | L1 | L3 | V | V1 | V2 | Number of spokes | CAD | Acc. | Price | Order |
---|
06289-050060 | jet black RAL 9005 | - | 50 | 8,5 | 12 | 6 | 5,9 | 6,15 | 3 |  | | on request | | 06289-050070 | jet black RAL 9005 | - | 50 | 8,5 | 12 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-060060 | jet black RAL 9005 | - | 60 | 8,5 | 12 | 6 | 5,9 | 6,15 | 3 |  | | on request | | 06289-060070 | jet black RAL 9005 | - | 60 | 8,5 | 12 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-070070 | jet black RAL 9005 | - | 69 | 10 | 15 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-070080 | jet black RAL 9005 | - | 69 | 10 | 15 | 8 | 7,9 | 8,15 | 3 |  | | on request | | 06289-080080 | jet black RAL 9005 | - | 78 | 11 | 16 | 8 | 7,9 | 8,15 | 3 |  | | on request | | 06289-080090 | jet black RAL 9005 | - | 78 | 11 | 16 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-090090 | jet black RAL 9005 | - | 89 | 11 | 16 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-100090 | jet black RAL 9005 | - | 98 | 13 | 20 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-100100 | jet black RAL 9005 | - | 98 | 13 | 20 | 10 | 9,9 | 10,15 | 3 |  | | on request | | 06289-110100 | jet black RAL 9005 | - | 108 | 15 | 23 | 10 | 9,9 | 10,15 | 3 |  | | on request | | 06289-130120 | jet black RAL 9005 | - | 130 | 15 | 23 | 12 | 11,9 | 12,15 | 3 |  | | on request | | 06289-050061 | red RAL 3000 | - | 50 | 8,5 | 12 | 6 | 5,9 | 6,15 | 3 |  | | on request | | 06289-050071 | red RAL 3000 | - | 50 | 8,5 | 12 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-060061 | red RAL 3000 | - | 60 | 8,5 | 12 | 6 | 5,9 | 6,15 | 3 |  | | on request | | 06289-060071 | red RAL 3000 | - | 60 | 8,5 | 12 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-070071 | red RAL 3000 | - | 69 | 10 | 15 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-070081 | red RAL 3000 | - | 69 | 10 | 15 | 8 | 7,9 | 8,15 | 3 |  | | on request | | 06289-080081 | red RAL 3000 | - | 78 | 11 | 16 | 8 | 7,9 | 8,15 | 3 |  | | on request | | 06289-080091 | red RAL 3000 | - | 78 | 11 | 16 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-090091 | red RAL 3000 | - | 89 | 11 | 16 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-100091 | red RAL 3000 | - | 98 | 13 | 20 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-100101 | red RAL 3000 | - | 98 | 13 | 20 | 10 | 9,9 | 10,15 | 3 |  | | on request | | 06289-110101 | red RAL 3000 | - | 108 | 15 | 23 | 10 | 9,9 | 10,15 | 3 |  | | on request | | 06289-130121 | red RAL 3000 | - | 130 | 15 | 23 | 12 | 11,9 | 12,15 | 3 |  | | on request | | 06289-050062 | - | galvanised | 50 | 8,5 | 12 | 6 | 5,9 | 6,15 | 3 |  | | on request | | 06289-050072 | - | galvanised | 50 | 8,5 | 12 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-060062 | - | galvanised | 60 | 8,5 | 12 | 6 | 5,9 | 6,15 | 3 |  | | on request | | 06289-060072 | - | galvanised | 60 | 8,5 | 12 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-070072 | - | galvanised | 69 | 10 | 15 | 7 | 6,9 | 7,15 | 3 |  | | on request | | 06289-070082 | - | galvanised | 69 | 10 | 15 | 8 | 7,9 | 8,15 | 3 |  | | on request | | 06289-080082 | - | galvanised | 78 | 11 | 16 | 8 | 7,9 | 8,15 | 3 |  | | on request | | 06289-080092 | - | galvanised | 78 | 11 | 16 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-090092 | - | galvanised | 89 | 11 | 16 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-100092 | - | galvanised | 98 | 13 | 20 | 9 | 8,9 | 9,15 | 3 |  | | on request | | 06289-100102 | - | galvanised | 98 | 13 | 20 | 10 | 9,9 | 10,15 | 3 |  | | on request | | 06289-110102 | - | galvanised | 108 | 15 | 23 | 10 | 9,9 | 10,15 | 3 |  | | on request | | 06289-130122 | - | galvanised | 130 | 15 | 23 | 12 | 11,9 | 12,15 | 3 |  | | on request | |
Other items in this category |
|
|