norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels discsimilar to DIN 950, aluminium
06279

Handwheels disc similar to DIN 950, aluminium

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.Version:Wheel rim turned and polished.
On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06279 Handwheels discsimilar to DIN 950, aluminium 291 kB

Drawings

Handwheels discsimilar to DIN 950, aluminium
Handwheels discsimilar to DIN 950, aluminium

Overview of items (compressed)

Item selection/filter
Order No.Version 1D1

D2D3L1L3B3
T
CADAcc.PriceOrder
06279-0080X10reamed hole8010H7251630--  on request
06279-0080X12reamed hole8012H7251630--  on request
06279-0100X10reamed hole10010H7281731--  on request
06279-0100X12reamed hole10012H7281731--  on request
06279-0120X12reamed hole12012H7271830--  on request
06279-0120X14reamed hole12014H7271830--  on request
06279-0160X14reamed hole16014H7342040--  on request
06279-0160X16reamed hole16016H7342040--  on request
06279-0200X18reamed hole20018H7402444--  on request
06279-0200X22reamed hole20022H7402444--  on request
06279-0250X22reamed hole25022H7492861--  on request
06279-0250X26reamed hole25026H7492861--  on request
06279-0280X24reamed hole28024H7513038--  on request
06279-0280X28reamed hole28028H7513038--  on request
06279-0360X28reamed hole36028H7633573-- on request
06279-0360X32reamed hole36032H7633573-- on request
06279-1080X10reamed hole with slot8010H7251630311,4  on request
06279-1080X12reamed hole with slot8012H7251630413,8  on request
06279-1100X10reamed hole with slot10010H7281731311,4  on request
06279-1100X12reamed hole with slot10012H7281731413,8  on request
06279-1120X12reamed hole with slot12012H7271830413,8  on request
06279-1120X14reamed hole with slot12014H7271830516,3  on request
06279-1160X14reamed hole with slot16014H7342040516,3  on request
06279-1160X16reamed hole with slot16016H7342040518,3  on request
06279-1200X18reamed hole with slot20018H7402444620,8  on request
06279-1200X22reamed hole with slot20022H7402444624,8  on request
06279-1250X22reamed hole with slot25022H7492861624,8  on request
06279-1250X26reamed hole with slot25026H7492861829,3  on request
06279-1280X24reamed hole with slot28024H7513038827,3  on request
06279-1280X28reamed hole with slot28028H7513038831,3  on request
06279-1360X28reamed hole with slot36028H7633573831,3 on request
06279-1360X32reamed hole with slot36032H76335731035,3 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83