norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
2-spoke handwheels, aluminium, with revolving cylinder grip, Form C with reamed hole and keyway
06276-11_C

2-spoke handwheels, aluminium, with revolving cylinder grip,...

go back

Item description/product images

DescriptionMaterial:Handwheel aluminium.
Cylinder grip and hub cover black thermoplastic.
Cylinder grip pin black oxidised steel.
ISO 4027 grub screw, steel grade 45 H, black.
Version:Black or silver powder-coated.Note:Wheel rim radial and axial run-out ≤ 0.4 mm.Assembly:The hub cover and the revolving cylinder grip are supplied unassembled. To assemble, screw the grip into the tapped hole.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Accessory:07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
Supplied withAluminium handwheel.
Hub cover.
Revolving cylinder grip.
ISO 4027 grub screw (type with transverse bore).
Drawing reference:
1) Position of the transverse bore to the keyway is offset by 90°.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06276-11_C 2-spoke handwheels, aluminium, with revolving cylinder grip, Form C with reamed hole and keyway 817 kB

Drawings

2-spoke handwheels, aluminium, with revolving cylinder grip, Form C with reamed hole and keyway
2-spoke handwheels, aluminium, with revolving cylinder grip, Form C with reamed hole and keyway

Item selection/filter

Order No.Main
colour
FormForm definitionAB3
D1

D2D3D4D5HLL1L2L3T
CADAcc.PriceOrder
06276-11-12512104blackCreamed hole with slot424125123119,9M617,690,51854,53613,8 on request
06276-11-12514105blackCreamed hole with slot425125143119,9M617,690,51854,53616,3 on request
06276-11-16014105blackCreamed hole with slot555160143625,2M819,4116,52076,54016,3 on request
06276-11-16016105blackCreamed hole with slot555160163625,2M819,4116,52076,54018,3 on request
06276-11-12512204silverCreamed hole with slot424125123119,9M617,690,51854,53613,8 on request
06276-11-12514205silverCreamed hole with slot425125143119,9M617,690,51854,53616,3 on request
06276-11-16014205silverCreamed hole with slot555160143625,2M819,4116,52076,54016,3 on request
06276-11-16016205silverCreamed hole with slot555160163625,2M819,4116,52076,54018,3 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83