norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06238 Mushroom knobs internal thread 120 kB

Drawings

Mushroom knobs internal thread

Item selection/filter

 
 
  •  
  • steel
  • stainless steel
 
  •  
  • M5
  • M6
  • M8
 
  •  
  • 18
  • 21
  • 25
  • 33
 
  •  
  • 10
  • 12
  • 14
  • 18
 
  •  
  • 15
  • 17
  • 21
  • 29
 
  •  
  • 7,5
  • 9
  • 12
   
Reset
Order No.Component
material
D

D1D2HTCADAcc.PriceOrder
06238-1805steelM51810157,5  on request
06238-2106steelM62112179  on request
06238-2506steelM62514219  on request
06238-3308steelM833182912  on request
06238-11805stainless steelM51810157,5  on request
06238-12106stainless steelM62112179  on request
06238-12506stainless steelM62514219  on request
06238-13308stainless steelM833182912  on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83