norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Knurled knobs, plastic, metal detectable
06094

Knurled knobs, plastic, metal detectable

go back

Item description/product images

Show/filter all items
DescriptionProduct description:The metal detectable operating parts are made from a EU10/2011 and FDA conform plastic granulate.
Due to special additives to the plastic granulate, it is possible for metal detectors (induction technology) to detect plastic particles from a size of 0.027 cm³ (3x3x3 mm). This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of metal detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material:

Thermoplastic (fibreglass reinforced polyamide), metal detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version:Thermoplastic black-grey RAL 7021.
Steel parts bright stainless steel.
Note:The metal detectable additive can lead to partial colour variations in the plastic surface.Application:- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range:-20°C to +100°C.Advantages:Metal detectable.
Detections volume ≥ 0.027 cm³.
Foodstuff conform material.
Special features:
Stainless steel RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06094 Knurled knobs, plastic, metal detectable 200 kB

Drawings (total overview)

Knurled knobs, plastic, metal detectable

Knurled knobs, plastic, metal detectable with internal thread

More information

Drawings

Knurled knobs, plastic, metal detectable with internal thread

Item selection/filter

 
 
  •  
  • internal thread
 
  •  
  • M5
 
  •  
  • 15
 
  •  
  • 11
 
  •  
  • 13
 
  •  
  • 11,5
 
  •  
  • 4,3
 
  •  
  • 6
   
Reset
Order No.Thread typeD

D1D2D3HH1TCADAcc.PriceOrder
06094-140005internal threadM515111311,54,36  on request

Knurled knobs, plastic, metal detectable with external thread

More information

Drawings

Knurled knobs, plastic, metal detectable with external thread

Item selection/filter

 
 
  •  
  • external thread
 
  •  
  • M5
  • M6
 
  •  
  • 15
 
  •  
  • 11
 
  •  
  • 13
 
  •  
  • 11,5
 
  •  
  • 4,3
 
  •  
  • 10
  • 20
   
Reset
Order No.Thread typeD

D1D2D3HH1LCADAcc.PriceOrder
06094-140005X10external threadM515111311,54,310  on request
06094-140006X20external threadM615111311,54,320  on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83