norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers stainless steel with internal thread, 20°
06341_IG20

Tension levers stainless steel with internal thread, 20°

go back

Item description/product images

DescriptionMaterial:

Steel parts stainless steel 1.4305.
Ball knob black plastic.

Version:Stainless steel parts bright.
Ball knob polished.
Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06341_IG20 Tension levers stainless steel with internal thread, 20° 95,3 kB

Item selection/filter

Order No.Thread typeFormSizeXTD

D1

D2HH2ACADAcc.PriceOrder
06341-208internal thread20°1M8182410254032,584,5 on request
06341-210internal thread20°1M10182410254032,584,5 on request
06341-2101internal thread20°2M10202812324636,5100 on request
06341-212internal thread20°2M12202812324636,5100 on request
06341-216internal thread20°3M16233313325241121 on request
06341-220internal thread20°4M20264113326149123 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83