norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel or stainless steel A2.Version:Steel polished.
Stainless steel 1.4301 abrasive blasted.
Note:To fix the lever to another element, gluing is often more cost-effective than pinning.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 06330_L_Datasheet_32510_Levers_DIN_99_Form_L_with_hole--en 116 kB

Drawings

Levers DIN 99, Form L, with hole

Item selection/filter

Order No.FormMain
material
XA=Handle lengthB1D1D2
ball
HL2CADAcc.PriceOrder
06330-106Lsteel6489,5812244 on request
06330-108Lsteel86012101630,55 on request
06330-110Lsteel107614,51320386 on request
06330-112Lsteel129518,51625477,5 on request
06330-116Lsteel1611924203259,510 on request
06330-120Lsteel2015230254075,512,5 on request
06330-0106Lstainless steel A26489,5812244 on request
06330-0108Lstainless steel A286012101630,55 on request
06330-0110Lstainless steel A2107614,51320386 on request
06330-0112Lstainless steel A2129518,51625477,5 on request
06330-0116Lstainless steel A21611924203259,510 on request
06330-0120Lstainless steel A22015230254075,512,5 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83