norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Clamping joint high-tensile aluminium.
Hinge pin, support plate and stop bar, steel.
Version:Clamping joint anodised blue and black.
Hinge pins, support plate and stop bar black oxidised.
Note:The 5D-swivelling stop serves, among other things, as a versatile instrument for positioning on machining tools or for assembly work. It is infinitely adjustable, quickly and flexibly in 5 axes.
Supplied complete with M8x12 T-slot nut and hex key.
On request:Connecting element for combining several 5D-swivelling stops.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03088 5D workpiece stops 147 kB

Drawings

5D workpiece stops

Item selection/filter

Order No.Size

CADAcc.PriceOrder
03088-15012150 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83