norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.
Indexing pin ground, not hardened.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference:
1) Stop, left
2) Stop, right
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099_B Cam action indexing plunger, stainless steel, with stop, Form B 274 kB
 Datasheet 03099-21_B Cam action indexing plunger, stainless steel, with stop, Form B 272 kB

Drawings

Cam action indexing plunger, stainless steel, with stop, Form B

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-21-1050410Bleft4M101038251593610171814 on request
03099-21-1050510Bleft5M101038251593610171,3814 on request
03099-21-1050610Bleft6M101038251593610171,8814 on request
03099-21-1050512Bleft5M121247,8301910,83,6812191,3815 on request
03099-21-1050612Bleft6M121247,8301910,83,6812191,8815 on request
03099-21-1050812Bleft8M121247,8301910,83,6812192,3815 on request
03099-21-1050616Bleft6M161660,4402614,44,81016241,81535 on request
03099-21-1050816Bleft8M161660,4402614,44,81016242,31535 on request
03099-21-1051016Bleft10M161660,4402614,44,81016242,81535 on request
03099-21-10508201Bleft8M20x1,5207050301861220302,32060 on request
03099-21-10510201Bleft10M20x1,5207050301861220302,82060 on request
03099-21-10512201Bleft12M20x1,52070503018612203032060 on request
03099-21-2050410Bright4M101038251593610171814 on request
03099-21-2050510Bright5M101038251593610171,3814 on request
03099-21-2050610Bright6M101038251593610171,8814 on request
03099-21-2050512Bright5M121247,8301910,83,6812191,3815 on request
03099-21-2050612Bright6M121247,8301910,83,6812191,8815 on request
03099-21-2050812Bright8M121247,8301910,83,6812192,3815 on request
03099-21-2050616Bright6M161660,4402614,44,81016241,81535 on request
03099-21-2050816Bright8M161660,4402614,44,81016242,31535 on request
03099-21-2051016Bright10M161660,4402614,44,81016242,81535 on request
03099-21-20508201Bright8M20x1,5207050301861220302,32060 on request
03099-21-20510201Bright10M20x1,5207050301861220302,82060 on request
03099-21-20512201Bright12M20x1,52070503018612203032060 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83