norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Steel grade 5.8.Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
A stop prevents the handle being rotated through more than 180° ensuring that the pin remains retracted.
Selecting which side the stop is on defines the rotation direction of the plunger.
Drawing reference:
Form A: grip uncoated without nut
Form C: grip powder-coated without nut
Form B: grip uncoated with nut
Form D: grip powder-coated with nut

1) stop left
2) stop right
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099-20 Cam action indexing plunger with stop 299 kB

Drawings (total overview)

Cam action indexing plunger with stop

Cam action indexing plunger with stop, Form A and C

More information

Drawings

Cam action indexing plunger with stop, Form A and C

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-20-1040410Aleft4M1010382515936101814 on request
03099-20-1040510Aleft5M1010382515936101,3814 on request
03099-20-1040610Aleft6M1010382515936101,8814 on request
03099-20-1040512Aleft5M121247,8301910,83,68121,3815 on request
03099-20-1040612Aleft6M121247,8301910,83,68121,8815 on request
03099-20-1040812Aleft8M121247,8301910,83,68122,3815 on request
03099-20-1040616Aleft6M161660,4402614,44,810161,81535 on request
03099-20-1040816Aleft8M161660,4402614,44,810162,31535 on request
03099-20-1041016Aleft10M161660,4402614,44,810162,81535 on request
03099-20-10408201Aleft8M20x1,52070503018612202,32060 on request
03099-20-10410201Aleft10M20x1,52070503018612202,82060 on request
03099-20-10412201Aleft12M20x1,520705030186122032060 on request
03099-20-1060410Cleft4M1010382515936101814 on request
03099-20-1060510Cleft5M1010382515936101,3814 on request
03099-20-1060610Cleft6M1010382515936101,8814 on request
03099-20-1060512Cleft5M121247,8301910,83,68121,3815 on request
03099-20-1060612Cleft6M121247,8301910,83,68121,8815 on request
03099-20-1060812Cleft8M121247,8301910,83,68122,3815 on request
03099-20-1060616Cleft6M161660,4402614,44,810161,81535 on request
03099-20-1060816Cleft8M161660,4402614,44,810162,31535 on request
03099-20-1061016Cleft10M161660,4402614,44,810162,81535 on request
03099-20-10608201Cleft8M20x1,52070503018612202,32060 on request
03099-20-10610201Cleft10M20x1,52070503018612202,82060 on request
03099-20-10612201Cleft12M20x1,520705030186122032060 on request
03099-20-2040410Aright4M1010382515936101814 on request
03099-20-2040510Aright5M1010382515936101,3814 on request
03099-20-2040610Aright6M1010382515936101,8814 on request
03099-20-2040512Aright5M121247,8301910,83,68121,3815 on request
03099-20-2040612Aright6M121247,8301910,83,68121,8815 on request
03099-20-2040812Aright8M121247,8301910,83,68122,3815 on request
03099-20-2040616Aright6M161660,4402614,44,810161,81535 on request
03099-20-2040816Aright8M161660,4402614,44,810162,31535 on request
03099-20-2041016Aright10M161660,4402614,44,810162,81535 on request
03099-20-20408201Aright8M20x1,52070503018612202,32060 on request
03099-20-20410201Aright10M20x1,52070503018612202,82060 on request
03099-20-20412201Aright12M20x1,520705030186122032060 on request
03099-20-2060410Cright4M1010382515936101814 on request
03099-20-2060510Cright5M1010382515936101,3814 on request
03099-20-2060610Cright6M1010382515936101,8814 on request
03099-20-2060512Cright5M121247,8301910,83,68121,3815 on request
03099-20-2060612Cright6M121247,8301910,83,68121,8815 on request
03099-20-2060812Cright8M121247,8301910,83,68122,3815 on request
03099-20-2060616Cright6M161660,4402614,44,810161,81535 on request
03099-20-2060816Cright8M161660,4402614,44,810162,31535 on request
03099-20-2061016Cright10M161660,4402614,44,810162,81535 on request
03099-20-20608201Cright8M20x1,52070503018612202,32060 on request
03099-20-20610201Cright10M20x1,52070503018612202,82060 on request
03099-20-20612201Cright12M20x1,520705030186122032060 on request

Cam action indexing plunger with stop, Form B and D

More information

Drawings

Cam action indexing plunger with stop, Form B and D

Item selection/filter

Order No.FormVersion 2DD1D2LL1L3BB1HSW1SW2Fx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-20-1050410Bleft4M101038251593610171814 on request
03099-20-1050510Bleft5M101038251593610171,3814 on request
03099-20-1050610Bleft6M101038251593610171,8814 on request
03099-20-1050512Bleft5M121247,8301910,83,6812191,3815 on request
03099-20-1050612Bleft6M121247,8301910,83,6812191,8815 on request
03099-20-1050812Bleft8M121247,8301910,83,6812192,3815 on request
03099-20-1050616Bleft6M161660,4402614,44,81016241,81535 on request
03099-20-1050816Bleft8M161660,4402614,44,81016242,31535 on request
03099-20-1051016Bleft10M161660,4402614,44,81016242,81535 on request
03099-20-10508201Bleft8M20x1,5207050301861220302,32060 on request
03099-20-10510201Bleft10M20x1,5207050301861220302,82060 on request
03099-20-10512201Bleft12M20x1,52070503018612203032060 on request
03099-20-1070410Dleft4M101038251593610171814 on request
03099-20-1070510Dleft5M101038251593610171,3814 on request
03099-20-1070610Dleft6M101038251593610171,8814 on request
03099-20-1070512Dleft5M121247,8301910,83,6812191,3815 on request
03099-20-1070612Dleft6M121247,8301910,83,6812191,8815 on request
03099-20-1070812Dleft8M121247,8301910,83,6812192,3815 on request
03099-20-1070616Dleft6M161660,4402614,44,81016241,81535 on request
03099-20-1070816Dleft8M161660,4402614,44,81016242,31535 on request
03099-20-1071016Dleft10M161660,4402614,44,81016242,81535 on request
03099-20-10708201Dleft8M20x1,5207050301861220302,32060 on request
03099-20-10710201Dleft10M20x1,5207050301861220302,82060 on request
03099-20-10712201Dleft12M20x1,52070503018612203032060 on request
03099-20-2050410Bright4M101038251593610171814 on request
03099-20-2050510Bright5M101038251593610171,3814 on request
03099-20-2050610Bright6M101038251593610171,8814 on request
03099-20-2050512Bright5M121247,8301910,83,6812191,3815 on request
03099-20-2050612Bright6M121247,8301910,83,6812191,8815 on request
03099-20-2050812Bright8M121247,8301910,83,6812192,3815 on request
03099-20-2050616Bright6M161660,4402614,44,81016241,81535 on request
03099-20-2050816Bright8M161660,4402614,44,81016242,31535 on request
03099-20-2051016Bright10M161660,4402614,44,81016242,81535 on request
03099-20-20508201Bright8M20x1,5207050301861220302,32060 on request
03099-20-20510201Bright10M20x1,5207050301861220302,82060 on request
03099-20-20512201Bright12M20x1,52070503018612203032060 on request
03099-20-2070410Dright4M101038251593610171814 on request
03099-20-2070510Dright5M101038251593610171,3814 on request
03099-20-2070610Dright6M101038251593610171,8814 on request
03099-20-2070512Dright5M121247,8301910,83,6812191,3815 on request
03099-20-2070612Dright6M121247,8301910,83,6812191,8815 on request
03099-20-2070812Dright8M121247,8301910,83,6812192,3815 on request
03099-20-2070616Dright6M161660,4402614,44,81016241,81535 on request
03099-20-2070816Dright8M161660,4402614,44,81016242,31535 on request
03099-20-2071016Dright10M161660,4402614,44,81016242,81535 on request
03099-20-20708201Dright8M20x1,5207050301861220302,32060 on request
03099-20-20710201Dright10M20x1,5207050301861220302,82060 on request
03099-20-20712201Dright12M20x1,52070503018612203032060 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83