|
|
03093_GIndexing plungers, stainless steel, without collar, with... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.
Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Mushroom knob 1.4305, electropolished. Version:Bright. Indexing pin ground.Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. A screw-in washer can be supplied to help screw the indexing plungers in. The washer slides beneath the disengaged mushroom knob so that the follower pins engage in the slot.On request:Special versions.Accessory:Spacer rings 03089. fastening sets for thin-walled parts 03094-10.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | Form | Surface finish body | D | D1 | D2 | L | L1 | L2 | Travel S | Fx30° | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | Order No. screw-in washer | CAD | Acc. | Price | Order |
---|
03093-001903 | stainless steel | G | hardened | 3 | M6x0,75 | 14 | 34,5 | 17 | 14 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 |  |  | on request | | 03093-001004 | stainless steel | G | hardened | 4 | M8x1 | 18 | 43 | 21 | 18 | 4 | 1 | 6 | 12 | 03094-90 |  |  | on request | | 03093-001105 | stainless steel | G | hardened | 5 | M10x1 | 21 | 50 | 24 | 21 | 5 | 1,3 | 5 | 12 | 03094-91 |  |  | on request | | 03093-001206 | stainless steel | G | hardened | 6 | M12x1,5 | 25 | 59 | 28 | 25 | 6 | 1,8 | 6 | 14 | 03094-92 |  |  | on request | | 03093-001308 | stainless steel | G | hardened | 8 | M16x1,5 | 33 | 77 | 36 | 33 | 8 | 2,3 | 15 | 35 | 03094-93 |  |  | on request | | 03093-001410 | stainless steel | G | hardened | 10 | M20x1,5 | 33 | 83 | 40 | 33 | 10 | 2,8 | 15 | 34 | 03094-94 |  |  | on request | | 03093-001412 | stainless steel | G | hardened | 12 | M20x1,5 | 33 | 87 | 42 | 33 | 12 | 2,8 | 15 | 39 | 03094-94 |  |  | on request | | 03093-001516 | stainless steel | G | hardened | 16 | M24x2 | 40 | 106 | 50 | 40 | 16 | 3,2 | 20 | 46 | 03094-95 |  |  | on request | | 03093-111903 | stainless steel | G | not hardened | 3 | M6x0,75 | 14 | 34,5 | 17 | 14 | 3,5 | 0,8 | 4,5 | 10 | 03094-99 |  |  | on request | | 03093-111004 | stainless steel | G | not hardened | 4 | M8x1 | 18 | 43 | 21 | 18 | 4 | 1 | 6 | 12 | 03094-90 |  |  | on request | | 03093-111105 | stainless steel | G | not hardened | 5 | M10x1 | 21 | 50 | 24 | 21 | 5 | 1,3 | 5 | 12 | 03094-91 |  |  | on request | | 03093-111206 | stainless steel | G | not hardened | 6 | M12x1,5 | 25 | 59 | 28 | 25 | 6 | 1,8 | 6 | 14 | 03094-92 |  |  | on request | | 03093-111308 | stainless steel | G | not hardened | 8 | M16x1,5 | 33 | 77 | 36 | 33 | 8 | 2,3 | 15 | 35 | 03094-93 |  |  | on request | | 03093-111410 | stainless steel | G | not hardened | 10 | M20x1,5 | 33 | 83 | 40 | 33 | 10 | 2,8 | 15 | 34 | 03094-94 |  |  | on request | | 03093-111412 | stainless steel | G | not hardened | 12 | M20x1,5 | 33 | 87 | 42 | 33 | 12 | 2,8 | 15 | 39 | 03094-94 |  |  | on request | | 03093-111516 | stainless steel | G | not hardened | 16 | M24x2 | 40 | 106 | 50 | 40 | 16 | 3,2 | 20 | 46 | 03094-95 |  |  | on request | |
Other items in this category |
|
|