norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionProduct description:Ball lock pins are used for easy fastening or joining of components. The lockable type prevents unauthorised loosening or connections.

The two balls are disengaged by opening the cylinder lock with a key and the pin can be slipped into holes in the workpieces. When the cylinder lock is pressed in manually, the balls lock and the connection is secure. The balls can only be disengaged using a matching key.
Material:Steel parts stainless steel.
Lock Zamac.
Key electro zinc-plated steel.
Version:Bright.Note:Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load. These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.

The cylinder lock is a single-key system. All cylinder locks can be opened using the same key. The lockable ball lock pins are supplied with two keys.
On request:Other versions.Accessory:Bushing for ball lock pins 03197
Safety spiral cable 03199
Retaining cable with loop 03199
Key ring 03199
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03415-05_B Ball lock pins, lockable with grip hollow and ring 198 kB

Drawings

Ball lock pins, lockable with grip hollow and ring

Item selection/filter

Order No.FormForm definitionDD1D2D3D4LL1L2L3L4L5L6SWReceiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03415-05-102208020B-2289,52033207,849,269,330,327,82821838 on request
03415-05-102208025B-2289,52033257,849,269,330,332,82821838 on request
03415-05-102208030B-2289,52033307,849,269,330,337,82821838 on request
03415-05-102208035B-2289,52033357,849,269,330,342,82821838 on request
03415-05-102208040B-2289,52033407,849,269,330,347,82821838 on request
03415-05-102208045B-2289,52033457,849,269,330,352,82821838 on request
03415-05-102208050B-2289,52033507,849,269,330,357,82821838 on request
03415-05-102210020B-2210122033208,949,269,330,328,928211060 on request
03415-05-102210025B-2210122033258,949,269,330,333,928211060 on request
03415-05-102210030B-2210122033308,949,269,330,338,928211060 on request
03415-05-102210035B-2210122033358,949,269,330,343,928211060 on request
03415-05-102210040B-2210122033408,949,269,330,348,928211060 on request
03415-05-102210045B-2210122033458,949,269,330,353,928211060 on request
03415-05-102210050B-2210122033508,949,269,330,358,928211060 on request
03415-05-102210060B-2210122033608,949,269,330,368,928211060 on request
03415-05-102212025B-221214,52033259,949,269,330,334,928211286 on request
03415-05-102212030B-221214,52033309,949,269,330,339,928211286 on request
03415-05-102212035B-221214,52033359,949,269,330,344,928211286 on request
03415-05-102212040B-221214,52033409,949,269,330,349,928211286 on request
03415-05-102212045B-221214,52033459,949,269,330,354,928211286 on request
03415-05-102212050B-221214,52033509,949,269,330,359,928211286 on request
03415-05-102212060B-221214,52033609,949,269,330,369,928211286 on request
03415-05-102212070B-221214,52033709,949,269,330,379,928211286 on request
03415-05-102212080B-221214,52033809,949,269,330,389,928211286 on request
03415-05-102216030B-22161920333013,151,269,330,343,1282116153 on request
03415-05-102216035B-22161920333513,151,269,330,348,1282116153 on request
03415-05-102216040B-22161920334013,151,269,330,353,1282116153 on request
03415-05-102216045B-22161920334513,151,269,330,358,1282116153 on request
03415-05-102216050B-22161920335013,151,269,330,363,1282116153 on request
03415-05-102216060B-22161920336013,151,269,330,373,1282116153 on request
03415-05-102216070B-22161920337013,151,269,330,383,1282116153 on request
03415-05-102216080B-22161920338013,151,269,330,393,1282116153 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83