norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cable stainless steel.
Crimp and end terminal aluminium.
Version:Cable plastic coated.Note:With the retaining cable and pin ring (03199) the ball lock pins (03193, 03194 and 03196) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03199_A Retaining cables Form A, with eye and crimp terminal 100 kB

Drawings

Retaining cables Form A, with eye and crimp terminal

Item selection/filter

Order No.

FormLD=rope diameterCADAcc.PriceOrder
03199-0150A1501,6 on request
03199-0200A2001,6 on request
03199-0300A3001,6 on request
03199-0500A5001,6 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83