norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:GJL 300.Version:Reference surfaces precision machined.
The clamping surfaces have 0.5 mm allowance.
Note:The double-sided tombstones are matched to subplates for machine tools acc. to DIN 55201 and JIS 6337-1980.
Ring bolts for lifting are supplied. A cover prevents the cavity of the tombstone filling up with swarf.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 01265 Tombstones double-sided 216 kB
 Technical information for positioning basic elements on machine tables 1,5 MB

Drawings

Tombstones double-sided
Tombstones double-sided

Item selection/filter

Order No.AB1CD

EE1GHCADAcc.PriceOrder
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
0-point system
A mechanical locking mechanism with pneumatic release. See your workpiece installed in an instant with fittings replaced in as little as 30 seconds. Experience a new dimension in speed!
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83