norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our
Data protection declaration
.
okay
Locations
Ideas
Conditions of use
Legal notice
Privacy Policy
Products
Company
Service
Download
News
Contact
Product overview
positioning
Flexible standard component system
assembling
Assembly system
moving
Systems / components for machine and plant construction
measuring
Measuring and testing components
clamping
Clamping technology
controlling
Electromechanics
transporting
Material handling and transport
technoshop
norelem inch
Inch parts
01160
Block machined all sides grey cast iron or aluminium
go back
Products
Product overview
Flexible standard component system
Subplates Discs Profiles Angle plates Tombstones
Plates
Block machined all sides grey cast iron or aluminium
Item description/product images
Description
Material:
GJL 250 annealed or EN AW-7075
Note:
The length L is cut by saw and is always supplied overlong.
Drawing reference:
machined surfaces:
±0.25 mm
tolerances of lengths:
≤200 mm: +1/+5
from 201 mm to 400 mm: +4/+15
> 400 mm: +13/+40
Special features:
Download
Here is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
Datasheet 01160 Block machined all sides grey cast iron or aluminium
133 kB
Drawings
Overview of items (compressed)
Item selection/filter
Order No.
grey cast iron
Order No.
aluminium
L = length
B
H
Filter
01160-02X
01160-202X
300
32
20
01160-03X
01160-203X
300
40
25
01160-04X
01160-204X
300/600/800
50
32
01160-05X
01160-205X
300/600/800
63
40
01160-06X
01160-206X
300/600/1000
80
50
01160-07X
01160-207X
300/600/1000
100
63
01160-08X
01160-208X
300/600
125
80
Other items in this category
<<
|
<
|
1-10
|
11-18
|
>
|
>>
01040
Base plate with T-slots
grey cast iron
01041
Baseplates aluminium
with T-slot
01042
Baseplates aluminium
with tapped holes
01060
Base plates steel
01126
Baseplates, grey cast iron
with grid holes
01126
Baseplates, grey cast iron
with T-slots
01126-01
Connecting blocks
01126-10
Baseplates, grey cast iron, round,
with grid holes
01126-10
Baseplates, grey cast iron, round,
with T-slots
01127
Interchangeable subplates, grey cast iron,
with pre-machined clamping faces
<<
|
<
|
1-10
|
11-18
|
>
|
>>
My norelem
E-mail
Password
Forgotten password?
I'm new to this site
Shopping cart
Number of items:
0
Amount:
0.00
€
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
Algérie
Andorra
Argentina
Australia
België
Bolivia
Bosna i Hercegovina
Brasil
Canada
Česká republika
Chile
中国
Colombia
Costa Rica
Cuba
Danmark
Dem. Peop. Rep. of Korea
Deutschland
Ecuador
Eesti
España
Georgia
香港
Hrvatska
India
Ireland
Ísland
Italia
Jamaica
日本
Latvija
Liechtenstein
Lietuvos
Luxemburg
Magyarország
Malaysia
Malta
México
Nederland
New Zealand
Norge
Österreich
Pakistan
Paraguay
Perú
Polska
Portugal
Principauté de Monaco
台灣
Rep. di San Marino
대한민국
România
Schweiz
Singapore
Slovenija
Slovensko
South Africa
Suomi
Sverige
Türkiye
United Kingdom
United States of America
Uruguay
Venezuela
Việt Nam
Ελλάδα
Κύπρος
Беларусь
България
Република Србија
Россия
Србија и Црна Гора
Україна
ישראל
الامارات العربية المتحدة
السعودية
ايران
مصر
ประเทศไทย
Chinese
English
苏ICP备20011289号-1
苏公网安备32058502011222
Sitemap
Print
Recommended
Top
Copyright © 2025 norelem. All rights reserved.
Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83