|
|
27868-20Hinges die-cast zinc with fastening screws |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Hinges die-cast zinc. Pin stainless steel. Fastening screws steel.Version:Hinges abrasive blasted, chrome plated or black. Pins bright. Fastening screws electro zinc-plated.Note:Hinges for inset doors. The hinges can be mounted right or left.
The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.
The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.
Different materials onto which the hinges are installed and the type of mounting, weather conditions and wear can influence the determined values.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | A | A1 | A2 | A3 | A4 | B | B1 | D1 | H | L | Opening angle | S | F1 N | F2 N | CAD | Acc. | Price | Order |
---|
27868-20-052012121 | chromed | 40 | 12,5 | 12,5 | 20 | 20 | 40 | 25 | M5 | 9 | 12 | 180° | 5 | 3650 | 2000 | | | 0.00 € | | 27868-20-052012122 | black | 40 | 12,5 | 12,5 | 20 | 20 | 40 | 25 | M5 | 9 | 12 | 180° | 5 | 3650 | 2000 | | | 0.00 € | | 27868-20-062515151 | chromed | 50 | 15 | 15 | 25 | 25 | 50 | 30 | M6 | 11,5 | 12 | 180° | 6 | 3650 | 2000 | | | 0.00 € | | 27868-20-062515152 | black | 50 | 15 | 15 | 25 | 25 | 50 | 30 | M6 | 11,5 | 12 | 180° | 6 | 3650 | 2000 | | | 0.00 € | | 27868-20-063828281 | chromed | 76 | 28 | 28 | 38 | 38 | 50 | 30 | M6 | 11,5 | 12 | 270° | 6 | 3650 | 900 | | | 0.00 € | | 27868-20-063828282 | black | 76 | 28 | 28 | 38 | 38 | 50 | 30 | M6 | 11,5 | 12 | 270° | 6 | 3650 | 900 | | | 0.00 € | | 27868-20-062528151 | chromed | 63 | 15 | 28 | 25 | 38 | 50 | 30 | M6 | 11,5 | 12 | 270° | 6 | 4450 | 850 | | | 0.00 € | | 27868-20-062528152 | black | 63 | 15 | 28 | 25 | 38 | 50 | 30 | M6 | 11,5 | 12 | 270° | 6 | 4450 | 850 | | | 0.00 € | | 27868-20-083018181 | chromed | 60 | 18 | 18 | 30 | 30 | 60 | 36 | M8 | 15 | 14,5 | 180° | 8 | 4500 | 4500 | | | 0.00 € | | 27868-20-083018182 | black | 60 | 18 | 18 | 30 | 30 | 60 | 36 | M8 | 15 | 14,5 | 180° | 8 | 4500 | 4500 | | | 0.00 € | | 27868-20-083045181 | chromed | 90 | 18 | 45 | 30 | 60 | 60 | 36 | M8 | 15 | 14 | 270° | 8 | 5500 | 2500 | | | 0.00 € | | 27868-20-083045182 | black | 90 | 18 | 45 | 30 | 60 | 60 | 36 | M8 | 15 | 14 | 270° | 8 | 5500 | 2500 | | | 0.00 € | | 27868-20-086045451 | chromed | 120 | 45 | 45 | 60 | 60 | 60 | 36 | M8 | 15 | 14 | 270° | 8 | 5500 | 1300 | | | 0.00 € | | 27868-20-086045452 | black | 120 | 45 | 45 | 60 | 60 | 60 | 36 | M8 | 15 | 14 | 270° | 8 | 5500 | 1300 | | | 0.00 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|