norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts steel, grade 5.6.
Elastomer natural rubber, medium hardness, Shore 55A.
Version:Steel electro zinc-plated.Note:Rubber buffers are robust and effective elastic cushioning elements and shock absorbers. These rubber buffers are ideal for elastic travel limitation and cushioning knocks by mobile and immobile aggregates and machines and for general use as stops.
Due to the material composition, rubber buffers are contact-colouring, which can lead to abrasion marks and discolouration on e.g. floors or contact surfaces.
Rubber buffers made of light grey EPDM that are not contact-colouring are available on request.
Temperature range:-30 °C to +80 °COn request:Other Shore grades.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 26112 Rubber buffers type K conical with external thread 375 kB

Drawings

Rubber buffers, conical

Item selection/filter

Order No.

DHGLSpring stiffness
N/mm
Load
N
CADAcc.PriceOrder
26112-025017552517M618119678 0.00 €
26112-050018555018M10286703600 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83