norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Chain tensioner sets, stainless steel
22281-02

Chain tensioner sets, stainless steel

go back

Item description/product images

DescriptionMaterial:Tensioner Vesconite® plastic.
Screw and nut A2 stainless steel.
Version:Screw ISO 4017, bright.
Nut ISO 4035, bright.
Note:For tensioning roller chains. The chain tensioner set can be combined with all tensioning elements to form a ready-to-install chain. The symmetrical design enables use on both sides. Large radii ensure very quiet running. The high-quality plastic does not require any lubrication.

The maximum chain speed should not exceed 1.5 m/s in continuous use.
Temperature range:-40 °C to +120 °C.Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22281-02 Chain tensioner sets, stainless steel 237 kB

Drawings

Chain tensioner sets, stainless steel

Item selection/filter

Order No.Version 1A

B1DLXYTightening torque
of screw C1
Nm
ISO No.Suitable for clamping element size CADAcc.PriceOrder
22281-02-06108single21-3410,2M84574401006 B-11 0.00 €
22281-02-08110single23-4713,9M106096502008 B-12+3 0.00 €
22281-02-10110single25-4816,5M1060125552010 B-13 0.00 €
22281-02-12112single29-6419,5M1280147803512 B-14 0.00 €
22281-02-06208duplex26-2910,2M84574401006 B-21 0.00 €
22281-02-08210duplex30-4013,9M106096502008 B-22+3 0.00 €
22281-02-10210duplex34-4716,5M1060125552010 B-23 0.00 €
22281-02-12212duplex39-5419,5M1280147803512 B-24 0.00 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Canada
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83