|
Scharniere aus Kunststoff (Rastfunktion) |
go back |
|
Plastic hinges with detent
Hinges are ideal for many applications as widely divers as e.g. furniture manufacturing, industry or constructions machinery. For instance, plastic hinges with a detent function are used on doors made from Makrolon®. The detent function enables the door to be locked in two certain positions preventing it from closing or opening on its own. These hinges also have a tab allowing them to be located in a groove or slot. |
The range of hinges from norelem is very diverse. They include Weldable hinges, Angular hinges with counterbore and Steel or stainless steel spring hinges. The customer has a wide range to choose from. |
|
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
|