|
Lifting bolt with ring lock |
go back |
|
Lifting bolts with retaining ring
Lifting bolts with retaining rings from norelem are used as a reliable load support device for the safe transportation of tools. The lifting bolts are often used for transporting injection, die-casting and punching tools. They are designed to withstand a payload of 300 kg in the smallest models and a payload of up to 3200 kg in the larger models. |
Application: To take up the load, the lifting bolt is inserted into the designated bore. When inserting the bolt, the retaining ring is pushed to the side over the large chamfer. The retaining ring is there to protect the lifting bolt from slipping out accidentally. This is performed by a built-in spring which pushes the lock eccentrically from the central axis of the bolt. This ensures that the lifting bolt is secured in the receiving hole on both sides. If the retaining ring is pushed back, the lifting bolt can be easily pulled out of the receiving hole. |
norelem offers lifting bolts with retaining rings in five different versions. |
|
|
|
|
Quick order / Check availabilityOrder article directly or check availability.display |
|