norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Hook clamp with collar and cam lever

go back
Test

Hook clamps with collar and cam lever

The hook clamp and the cam lever are now indispensable components in the norelem clamping device range.
The combination of both of these components is exceptionally useful for clamping processes in which the parts are introduced from above. The hook clamp can be pivoted by 90°, thus making it far easier to add and remove workpieces. Thanks to the fine thread on the stud, the exact clamping height can be adjusted using a screwdriver. In addition, this adjustment can be secured using the set screw.
norelem offers hook clamps with collar and cam lever in four different versions.

Go to shop