norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Gooseneck clamp strap with narrow pin

go back
Test

Clamp straps gooseneck

Clamp straps are used to secure different objects which are unsuitable for the machine vice, to a work surface. They are designed primarily so that they can be easily adjusted to fit any workpiece. During use you should make sure that the clamp strap is always positioned parallel to the table surface or mounting plate.
The flat gooseneck also allows the operator to clamp low steps.
norelem offers gooseneck clamp straps in various lengths.

Go to shop