norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionProduct description:Hinges for panel elements and aluminium profiles.
The hinge pins can be removed and refitted without tools enabling the hinge halves to be quickly separated and rejoined.
These hinges find use on hatches, covers and frames
Can be used indoors or outdoors.
Material:

Stainless steel 1.4401.
Hinge pin and accessories stainless steel 1.4305.

Version:Hinges polished.
Hinge pin bright.
Accessories bright.
Note:The loading values given for the hinges are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been determined under laboratory conditions. Each user must determine individually whether the hinge is suitable for the respective application.

Different materials attached to the hinge and the type of attachment used, meteorological conditions and wear can effect the calculated values.
Advantages:Tool-free mounting and removalOn request:Unequal leaf length combinations.Accessory:03400 Locking pins with folding latch.
07336 Cotter pin DIN EN ISO 1234.
03199 Key ring.
Supplied withTwo hinge halves.
Selected hinge pin and/or accessories.
Drawing reference:
Form A: with locking pin
Form B: with pin/head and key ring
Form C: with pin/head and cotter pin

2) Hinge pin
3) Cotter pin
4) Key ring
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27875-04 Hinges stainless steel, separable, dismountable 224 kB

Drawings (total overview)

Hinges stainless steel, separable, dismountable

Hinges stainless steel, separable, dismountable, Form A, with locking pin

More information

Drawings

Hinges stainless steel, separable, dismountable, Form A, with locking pin

Item selection/filter

Order No.FormForm definitionA

A1A2A3A4BB2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
27875-04-26151501A-521515262648286,66149700560 33.55 €
27875-04-30181801A-5917,517,529,529,548286,66149800575 35.41 €
27875-04-40232301A-7722,522,538,538,548286,66149900675 41.86 €
27875-04-45252501A-85252542,542,548286,66149900675 44.55 €
27875-04-60333301A-11332,532,556,556,548286,66149900260 54.83 €

Hinges stainless steel, separable, dismountable, Form B, with bolt/head and key ring

More information

Drawings

Hinges stainless steel, separable, dismountable, Form B, with bolt/head and key ring

Item selection/filter

Order No.FormForm definitionA

A1A2A3A4BB2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
27875-04-26151502B-521515262648286,66149700560 30.36 €
27875-04-30181802B-5917,517,529,529,548286,66149800575 32.22 €
27875-04-40232302B-7722,522,538,538,548286,66149900675 38.69 €
27875-04-45252502B-85252542,542,548286,66149900675 41.37 €
27875-04-60333302B-11332,532,556,556,548286,66149900260 51.66 €

Hinges stainless steel, separable, dismountable, Form C, with bolt/head and cotter pin

More information

Drawings

Hinges stainless steel, separable, dismountable, Form C, with bolt/head and cotter pin

Item selection/filter

Order No.FormForm definitionA

A1A2A3A4BB2D1D2D3HF1
N
F2
N
CADAcc.PriceOrder
27875-04-26151503C-521515262648286,66149700560 30.31 €
27875-04-30181803C-5917,517,529,529,548286,66149800575 32.18 €
27875-04-40232303C-7722,522,538,538,548286,66149900675 38.62 €
27875-04-45252503C-85252542,542,548286,66149900675 41.32 €
27875-04-60333303C-11332,532,556,556,548286,66149900260 51.60 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83