norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Spur gears steel, module 2,5 toothing hardened, straight teeth, engagement angle 20°
22401

Spur gears steel, module 2,5 toothing hardened, straight teeth,...

go back

Item description/product images

DescriptionMaterial:Steel 1.0503 (C45).Version:Milled toothing, straight teeth
Toothing inductively hardened to 50 +4 HRC.
engagement angle 20°, bright.
Note:Hardening changes the toothing quality to ca. 10-11.
The spur gears have a centre or pilot hole.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 22401 Spur gears steel, module 2,5 toothing hardened, straight teeth, engagement angle 20° 330 kB

Drawings

Spur gears steel, module 2,5 toothing hardened, straight teeth, engagement angle 20°

Item selection/filter

Order No.FormForm-TypeModuleNo. of
teeth
B

DD1D2
max.
D3LCADAcc.PriceOrder
22401-0125250012Awith hub2,512253530102245 20.93 €
22401-0125250015Awith hub2,5152542,537,5103045 25.43 €
22401-0125250018Awith hub2,518255045123545 29.22 €
22401-0125250020Awith hub2,520255550124045 30.04 €
22401-0125250024Awith hub2,524256560144545 35.48 €
22401-0125250025Awith hub2,5252567,562,5145045 39.55 €
22401-0125250030Awith hub2,530258075145545 43.36 €
22401-0125250036Awith hub2,536259590166045 52.15 €
22401-0125250040Awith hub2,54025105100167045 62.99 €
22401-0125250050Awith hub2,55025130125208045 94.09 €
22401-0125250060Awith hub2,560251551502010045 132.53 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83